IESNA:LM-63-2002
[TEST]P1055246
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S675D940-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]834
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
727.6 719.6 716 710.7 702.7 691.1 678.6 663.4 646.5 627.8
608.1 587.6 563.6 541.3 517.2 492.2 467.3 441.4 414.6 387.9
361.1 335.3 308.5 281.8 255.9 229.2 200.6 174.8 148 122.2
97.2 74 51.7 32.1 14.3 2.7 0
727.6 730.3 725 716.9 705.3 684.8 661.6 633.1 603.7 570.7
536.8 501.1 464.6 426.2 389.7 353.1 316.6 280.9 246.1 211.3
178.3 147.1 116.8 91 68.7 55.3 42.8 31.2 21.4 13.4
8.9 5.4 3.6 2.7 0.9 0.9 0
727.6 721.4 713.4 692.9 661.6 623.3 580.5 533.2 484.2 433.4
382.5 332.6 285.3 241.7 198 159.6 124.8 96.3 81.1 67.8
56.2 44.6 34.8 26.8 20.5 16.1 12.5 9.8 8 6.2
5.4 3.6 2.7 1.8 1.8 0.9 0
727.6 721.4 706.2 671.5 628.7 576.9 519 458.3 395 335.3
280 230.1 181.9 140.9 107.9 91 76.7 64.2 52.6 41.9
33 26.8 21.4 17.8 14.3 11.6 9.8 8 7.1 5.4
4.5 3.6 2.7 1.8 0.9 0.9 0
727.6 723.2 708.9 669.7 619.7 561.8 495.8 429.8 363.8 304.1
250.6 198 152.5 115.9 96.3 81.1 67.8 55.3 44.6 35.7
28.5 23.2 18.7 16.1 13.4 10.7 8.9 7.1 6.2 5.4
3.6 2.7 2.7 1.8 0.9 0.9 0
